Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics


µPD720113 Product Overview



µPD720113

µPD720113 is a USB 2.0 hub controller with 7 downstream ports and a low-power internal block. The controller supports the new "split transaction" protocol introduced by USB 2.0, and can minimize the bus traffic when multiple USB 1.x devices are connected. An external serial ROM interface is provided for easy customization of the VendorID, ProductID, string descriptors, and system configuration.




Feature

  • USB-IF Certified (Test ID = 30000185)
  • Compliant with the USB 2.0 specification
  • Supports up to 7 downstream USB ports
  • Integrated "Transaction Translator" with support for the new "split transaction" protocol
  • Designed for self-powered use
  • Automatically detects the upstream port speed. Supports both high-Speed and full-Speed hubs.
  • VendorID, ProductID, and string descriptors configurable via an external serial ROM
  • Number of ports, non-removable attribute, and power management are configurable via descriptors
  • Integrated overcurrent protection
  • 80-pin Plastic TQFP (12 x 12 mm, 0.5 mm Pitch)
  • WHQL certified for Windows XP and Windows 2000 (Submission ID = 699703)
  • Driver support under Microsoft® Windows®


Specifications

  • USB2.0 Hub Controller
  • Compliant with the USB 2.0 specification (Max. transfer rate: 480 Mbps)
  • 30 MHz crystal oscillator interface
  • Low power consumption, 2.5/3.3 V operating voltage


Internal Block Diagram

Internal Block Diagram


Application

  • USB Hub Box
  • PC monitors
  • Port replicators, docking stations


Order Information

Order Name Package
µPD720113GK-9EU 80-pin Plastic TQFP (12 x 12 mm, 0.5 mm Pitch)
µPD720113GK-9EU-A 80-pin Plastic TQFP (12 x 12 mm) Lead(Pb)-Free



Evaluation Board for Reference Design

A reference design evaluation board with µPD7201113. Functions as a USB 2.0 hub when connected to a USB 2.0 host. (Functions as a standard full-Speed hub when connected to a USB 1.x host.)


Image Order Name Information
ET-0146 ET-0146 * Available in limited quantity. Contact NEC Electronics for purchase.
* The evaluation board may use components containing lead (Pb).
Cannot be shipped to the EU, as RoHS-compliance has not been tested.



Inquiry Concerning USB