Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
The following page content corresponds to the products formerly marketed by NEC Electronics
Presenting the low power USB 3.0 Host Controller LSI µPD720200A is a low power USB 3.0 host controller LSI and realizes 1/5 power consumption comparing with µPD720200 during idle state of the
system.
µPD720200A is pin-to-pin compatible with the world's first USB 3.0 compatible LSI host controller, µPD720200.
Product Lineup
| USB3.0 | |
|---|---|
| USB3.0 Host Controller |
|
| USB2.0 | |
| USB2.0 Host/Peripheral Controller |
|
| USB2.0 Host Controller |
|
| USB2.0 Hub Controller |
|
| USB2.0 IDE Bridge |
|
NEC Electronics prepare the microcontrollers with USB control function (host and peripheral).
Please refer to the "Microcontrollers" web page.