Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Photocoupler




Product Lineup

Tr. Output

Function 4-pin DIP SOP Small SOP 4-pin
Flat-lead
Standard Single PS2501 series
PS2501A series
PS2513 series
PS2514 series
PS2561 series
PS2561A series
PS2561B series
PS2561D series
PS2581 series
PS2581A series
PS2701-1
PS2701A-1
PS2703-1
PS2711-1
PS2761B-1
PS2381-1
(Long Creepage)
PS2801 series
PS2801C series
PS2811 series
PS2841 series
PS2861B-1
PS2911-1
PS2913-1
Darlington PS25x2 series PS2702-1 PS2802-1/-4
-
AC Input Single PS25x5 series PS27x5 series
PS2705A-1
PS28x5 series
PS2805C series
PS2915-1
Darlington PS2506 series - - -
Low Input Current PS2503 series PS271x series PS281x series PS291x series
High Collector to Emitter Voltage PS253x series PS2733-1 PS2833 series PS2933-1



IC Output

Function 8-pin DIP
Creepage 8mm
5-pin SOP
(SO-5)
6-pin SDIP
Creepage 8mm
8-pin Small SOP
(SO-8)
High-Speed 1Mbps Analog Output PS8501
PS8502
PS8101 PS8302
(TA=110°C)
PS8802-1/-2
PS8821-1/-2
Digital Output PS9513 PS9113
PS9213
(Creepage 5.5mm)
PS9122
PS9303
(Active high)
PS9313
(TA=110°C)
PS9822-1/-2
High-Speed 10Mbps Digital Output PS9587 PS9117A
PS9317 PS9817A-1/-2
15Mbps Digital Output - PS9121 - PS9821-1/-2
CMOS Output - PS9151 - PS9851-1/-2
Isolation Amplifier Analog Output PS8551 - - -
Digital Output PS9551 - - -



Motor Drive

Function 8-pin DIP
Creepage
8mm
5-pin SOP
(SO-5)
6-pin SDIP
Creepage
8mm
8-pin SDIP
Creepage
8mm
8-pin
Small SOP
(SO-8)
16-pin
Small SOP
(SO-16)
Motor Drive (Inverter) PS9513 PS9113
PS9213
(Creepage 5.5mm)
PS9303
(Active high)
PS9313
(TA=110°C)
- - -
IGBT Drive 0.6A PS9506 - PS9306L - - -
2.5A PS9552
PS9505
- - PS9305L - -


Packages & Packing


Insulation Distances (Structural Parameters)

Standard Mass



Technical Description



Safety Standards


Application



Inquiry Concerning Opto-Electronics Devices