Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Main Specifications of the CE151


  • Control optical hardware functions
    Iris, Mechanical shutter, Flash/LED, Autofocus and optical zoom actuator control
  • Optical correction functions
    Shading correction (color difference/Brightness)
    Sensor detect correction
    Distortion correction
  • Image processing functions
    Dark frame correction, Black level correction
    High sensitivity noise reduction
    High-resolution color interpolation
    AWB, AE, AF
    Gamma control
    Edge emphasis
    resize
  • Jpeg encorder
    Jpeg H/W encorder
    YUV422/YUV420, Scalado SpeedTags™ supported
  • Installed memory
    Mobile DDR, Flash
  • Host I/F:
    YUV
    Master CLK (6 to 30MHz)
    I2C (400KHz Max)
    SPI (Master/Slave)
  • Sensor I/F:
    MIPI CSI-2 2lane (650Mbps@lane)
    Sub-LVDS 2 channels (650Mbps@channel)
  • Image stabilization assisting circuit installed (still /movie)
  • Face detection AF/AE, Smile rate detection installed
  • Neo Clear Resolution™ (Bikaizo)
  • Power voltage
    Core: 1.2V
    I/O 1.8V/2.7V/2.85V
  • Package size: 8mm*8mm square 181-pin plastic FBGA