Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Overview


EMMA Mobile  Provides lower power consumption and high functionality to meet the needs of portable multimedia devices, such as support for various formats, larger displays, and long-hour playback.

The explosive development of the global network infrastructure and the increasing popularity of portable devices enable many opportunities for multimedia contents to be widely distributed.
Many new applications are also emerging on these portable devices. The core SoC for these devices are demanded to provide higher functionalities while meeting extremely challenging power budget: the requirements to compete for a larger share in today's ever changing portable device markets.

Renesas Electronics' EMMA Mobile series target to address the requirements for these markets, integrating all the necessary ingredients for the next generation portable multimedia devices: multi-core processor technologies, industry leading power managements, latest digital audio/video encoding/decoding support, and extensive connectivity peripherals.


System development kit "EMMA Mobile 1 SDK for Android™" now available

HDK/SDK

The HDK (Hardware Development Kit), SDK (Software Development Kit) and SDK for Android™ for EMMA Mobile 1 is available now.

Click here for details on the EMMA Mobile Development Kit included SDK for Android


EMMA Mobile Roadmap

EMMA Mobile Roadmap MP201 EMMA Mobile 1-D EMMA Mobile 1-S EMMA Mobile/EV2 EMMA Mobile/EV1


The latest EMMA Mobile /EV series support a wider range of feature set, including the capability of processing high-definition (HD) content and an advanced graphic engines for complex graphical user interface

Two versions of the EMMA Mobile/EV are available:
 EMMA Mobile/EV1 with single embedded Cortex-A9 CPU core, and
 EMMA Mobile/EV2 with dual embedded Cortex-A9 CPU cores and Imagination Technology's
 SGX™530 as 2D/3D graphics core.


Product Lineup
Product Name MP201
Details
EMMA Mobile™ 1-D
(512 Mbit embedded RAM)
Details


EMMA Mobile™ 1-S
(External RAM support)
Details
EMMA Mobile/EV1
EMMA Mobile/EV2
Details
Package 14×14mm FPBGA
529pin (0.5pitch)
12.7×12.7mm FPBGA
481pin (0.5mm pitch)
16x16mm FPBGA
393pin (0.65 pitch)
Processor ARM926EJ-S™@250MHz
DSP @250MHz
ARM1176JZF-S™@500MHz
DSP @500MHz
ARM Cortex™-A9@533MHz
(NEON)
Video
Encode
H.264 (BP) QVGA (320×240) @15fps D1 @30fps -
Video
Decode
H.264 (BP) QVGA @30fps D1 @30fps Full HD@30fps
MPEG4 (SP) 480×480 @30fps D1 @30fps Full HD@30fps
VC-1 CIF (352×288) @15fps (SP) D1 @30fps (MP) Full HD@30fps
Audio Decoders MP3, AAC, HE-AAC (V1/2), WMA
2D/3D Graphics - - 14.7Mpolgon/sec
500Mpixcel/sec
(/EV2)
USB NA USB2.0 (ULPI) USB2.0
Hostx1,Devicex1
SPI /PCM 2/2 3/2 6(Programmable)
SD 1 3 4
UART 1 3 4
IIC 1 2 2
NTSC/PAL ITU-R BT.656 I/F



ARM®

ARM is the registered trademark of ARM Limited in the EU and other countries.
ARM9, ARM926EJ-S, ARM11 and ARM1176JZF-S are the trademarks of ARM Limited in the EU and other countries.


Android

  • Android is a trademark of Google Inc. Use of this trademark is subject to Google Permissions.


Mobile World Congress 2010
Exhibits at ESEC2009