Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
The following page content corresponds to the products formerly marketed by NEC Electronics
| Basic RF Blocks | Recommended Device List |
| System Configuration Example 1 | System Configuration Example 2 |
| Block | Function | Type Name | Feature |
|---|---|---|---|
| LNA | Discrete Tr. | 2SC4095(NE68039E) 2SC5369(NE696M01) 2SC5507(NE661M04) |
High fT, Low Noise |
| D/C | Down-converter | uPC8112TB | 6-pin Super Minimold |
| Discrete Tr. | uPA8xx Series | Twin Tr. with Different Dice | |
| PLL | PLL | - | - |
| VCO | Oscillator+Buffer | uPA8xx Series | Twin Tr. with Different Dice |
| Discrete Tr. (Doubler) | 2SC5011(NE85618) etc. | fT=7GHz | |
| Buffer | uPC8151TB uPC8179TB |
Low Current Consumption | |
| MOD | Oscillator | uPA8xx Series | Twin Tr. with Different Dice |
| U/C | Discrete Tr. (Doubler) | 2SC5011(NE85618) etc. | fT=7GHz |
| PA | Discrete Tr. | 2SC3356(NE85633) etc. | fT=7GHz |
| 2SC5288(NE68939) 2SC5289(NE69039) |
Medium Output Power Use Tr. | ||
| uPA8xx Series | Twin Tr. with Different Dice | ||
| SW | Duplexer | - | - |
| Remark |
The devices listed in the above table are merely examples. The product recommendation may change depending on the requirements of each system's design. |