Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

J Series


J series

3 V High-speed operation & high memory

Ideal for low voltage applications requiring high performance operation, complex system control and numerous functions available on-chip. Expand connectivity functions. (USB, Ethernet etc)

J Series Features

  • Just 0.9 mW/DMIPS of power required in active mode (V850ES/Jx3-L)
  • Up to 1 MB Flash & 124 Kbytes RAM with additional external memory interface
  • Integrated DSP functions for real-time performance with single-clock instruction execution capable of high-end mathematical operations

Applications

  • Home audio
  • Printers
  • Degital home electronics


J Series Roadmap

K Series Roadmap V850ES/Kx2 V850ES/Jx3 V850ES/Jx3-E V850ES/Jx3-H V850ES/Jx3-U V850ES/Jx3-L