Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

78K0S/KA1+ Microcontrollers

Features

  • Operating Voltage : 2.0 to 5.5 V
  • Maximum Operating Frequency 10 MHz
  • Flash ROM
  • 2 to 8 KB Program memory
  • 128 to 256 byte internal RAM
  • 20 pin plastic SSOP and plastic SDIP package
  • 78K0S CPU core
  • Minimum instruction execution time: 0.2 µs (with 10 MHz@4.0 to 5.5 V operation)
  • High-speed system clock … Selected from the following three sources
    - Ceramic/crystal resonator: 2 to 10 MHz (Standard product, (A) grade product), 2 to 8 MHz((A2) grade product)
    - External clock: 2 to 10 MHz (Standard product, (A) grade product), 2 to 8 MHz((A2) grade product)
    - High-speed internal oscillator: 8 MHz ±3% (−10 to +80°C), 8 MHz ±5% (Standard product, (A) grade product: −40 to +85°C, (A2)grade product: −40 to +125°C)
  • Low-speed internal oscillator 240 kHz (TYP.) ... Watchdog timer, timer clock in intermittent operation
  • I/O ports: 17 (CMOS I/O: 15, CMOS input: 1, CMOS output: 1)
  • Timer: 4 channels
    - 16-bit timer/event counter: 1 channel … Timer output × 1, capture input × 2
    - 8-bit timer: 2 channel … PWM output × 1
    - Watchdog timer: 1 channel … Operable with low-speed internal oscillation clock
  • Serial interface: UART (LIN (Local Interconnect Network) bus supported) 1 channel
  • 10-bit resolution A/D converter: 4 channels
  • On-chip power-on-clear (POC) circuit (A reset is automatically generated when the voltage drops to 2.1 V ±0.1 Vor below)
  • On-chip low voltage detector (LVI) circuit (An interrupt/reset (selectable) is generated when the detection voltageis reached)
    - Detection voltage: Selectable from ten levels between 2.35 and 4.3 V
  • Single-power-supply flash memory
    - Flash self programming enabled
    - Software protection function: Protected from outside party copying (no flash reading command)
    - Time required for writing by dedicated flash memory programmer: Approximately 3 seconds (4 KB)
  • Safety function
    - Watchdog timer operated by clock independent from CPU… A hang-up can be detected even if the system clock stops
    - Supply voltage drop detectable by LVI… Appropriate processing can be executed before the supply voltage drops below the operation voltage
    - Equipped with option byte function… Important system operation settings set in hardware
  • Assembler and C language supported
  • Enhanced development environment
    - Support for full-function emulator (IECUBE), on-chip debug emulator (MINICUBE2), and simulator
  • Operating temperature range: Standard product, (A) grade product: Ta = −40 to +85°C / (A2) grade product: Ta = −40 to +125°C


Product Table


Matching devices: 13

                           
Device Max. frequency (MHz) Memory size (kByte) Memory type RAM size (Byte) 10-bit ADCs I/Os CSIs UARTs 8-bit timers 16-bit timers Status VDD min. (Volt) Package size (mm²)
Filter by ordercode
 










UPD78F9221CS-CAC-A
10  Flash  128  17  In Mass-Production  6.6 x 17.57 mm² 
UPD78F9221MC-5A4-A
10  Flash  128  17  In Mass-Production  6.1 x 6.65 mm² 
UPD78F9221MC(A2)-5A4-A
10  Flash  128  17  In Mass-Production  6.1 x 6.65 mm² 
UPD78F9221MC(A2)-CAA-AX
10  Flash  128  17  In Mass-Production  6.1 x 6.5 mm² 
UPD78F9221MC(A)-5A4-A
10  Flash  128  17  In Mass-Production  6.1 x 6.65 mm² 
UPD78F9221MC(A)-CAA-AX
10  Flash  128  17  In Mass-Production  6.1 x 6.5 mm² 
UPD78F9222CS-CAC-A
10  Flash  256  17  In Mass-Production  6.6 x 17.57 mm² 
UPD78F9222MC-5A4-A
10  Flash  256  17  In Mass-Production  6.1 x 6.65 mm² 
UPD78F9222MC(A2)-5A4-A
10  Flash  256  17  In Mass-Production  6.1 x 6.65 mm² 
UPD78F9222MC(A2)-CAA-AX
10  Flash  256  17  In Mass-Production  6.1 x 6.5 mm² 
UPD78F9222MC(A)-5A4-A
10  Flash  256  17  In Mass-Production  6.1 x 6.65 mm² 
UPD78F9222MC(A)-CAA-AX
10  Flash  256  17  In Mass-Production  6.1 x 6.5 mm² 
UPD78F9224MC-5A4-A
10  Flash  256  17  In Mass-Production  6.1 x 6.65 mm²