Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

78K0/KC2 Microcontrollers

Features

  • Supply voltage:
    - Standard products, (A) grade products: VDD = 1.8 to 5.5 V
    - (A2) grade products: VDD = 2.7 to 5.5 V
  • Max. frequency: 20 MHz
  • ROM capacities: 16 KB to 60 KB flash memory
  • RAM capacities: 768 bytes to 1 KB
  • 38-pin SSOP, 44-pin plastic LQFP and 48-pin plastic LQFP package
  • Minimum instruction execution time can be changed from high speed (0.1 µs: @ 20 MHz operation with highspeedsystem clock) to ultra low-speed (122 µs: @ 32.768 kHz operation with subsystem clock)
  • General-purpose register: 8 bits x 32 registers (8 bits x 8 registers x 4 banks)
  • On-chip single-power-supply flash memory
  • Self-programming (with boot swap function)
  • On-chip debug function (µPD78F051xD and µPD78F051xDA only)
  • On-chip power-on-clear (POC) circuit and low-voltage detector (LVI)
  • On-chip watchdog timer (operable with the on-chip internal low-speed oscillation clock)
  • On-chip 10-bit resolution A/D converter (AVREF = 2.3 to 5.5 V)
  • On-chip multiplier/divider (16 bits x 16 bits, 32 bits/16 bits)
  • Key interrupt function
  • Clock output controller (48-pin only)
  • I/O ports: 31(38-pin) or 37(44-pin) / N-ch open drain (6 V tolerance): 4
  • Timers:
    - 16-bit: 1 channel
    - 8-bit: 4 channels
    - Watchdog: 1 channel
  • Serial interface:
    - UART/3-wire CSI: 1 channel
    - UART supporting LIN-bus: 1 channel
    - I2C bus 1 channel
  • 10-bit A/D converter: 6 chennels (38-pin) / 8 channels(44-pin)
  • Operating ambient temperature
    - Standard products, (A) grade products: TA = -40 to +85°C
    - (A2) grade products: TA = -40 to +125°C


Product Table


Matching devices: 41

               
Device Max. frequency (MHz) Memory size (kByte) Memory type RAM size (Byte) I/Os Status VDD min. (Volt)
Filter by ordercode
 





UPD78F0511AGAA2-GAM-G
20  16  Flash  768  41  In Mass-Production  2.7 
UPD78F0511AGAA-GAM-G
20  16  Flash  768  41  In Mass-Production  1.8 
UPD78F0511AGA-GAM-AX
20  16  Flash  768  41  In Mass-Production  1.8 
UPD78F0511AGBA2-GAF-G
20  16  Flash  768  37  In Mass-Production  2.7 
UPD78F0511AGBA-GAF-G
20  16  Flash  768  37  In Mass-Production  1.8 
UPD78F0511AGB-GAF-AX
20  16  Flash  768  37  In Mass-Production  1.8 
UPD78F0511AMCA2-GAA-G
20  16  Flash  768  31  In Mass-Production  2.7 
UPD78F0511AMCA-GAA-G
20  16  Flash  768  31  In Mass-Production  1.8 
UPD78F0511AMC-GAA-AX
20  16  Flash  768  31  In Mass-Production  1.8 
UPD78F0512AGAA2-GAM-G
20  24  Flash  1024  41  In Mass-Production  2.7 
UPD78F0512AGAA-GAM-G
20  24  Flash  1024  41  In Mass-Production  1.8 
UPD78F0512AGA-GAM-AX
20  24  Flash  1024  41  In Mass-Production  1.8 
UPD78F0512AGBA2-GAF-G
20  24  Flash  1024  37  In Mass-Production  2.7 
UPD78F0512AGBA-GAF-G
20  24  Flash  1024  37  In Mass-Production  1.8 
UPD78F0512AGB-GAF-AX
20  24  Flash  1024  37  In Mass-Production  1.8 
UPD78F0512AMCA2-GAA-G
20  24  Flash  1024  31  In Mass-Production  2.7 
UPD78F0512AMCA-GAA-G
20  24  Flash  1024  31  In Mass-Production  1.8 
UPD78F0512AMC-GAA-AX
20  24  Flash  1024  31  In Mass-Production  1.8 
UPD78F0513AGAA2-GAM-G
20  32  Flash  1024  41  In Mass-Production  2.7 
UPD78F0513AGAA-GAM-G
20  32  Flash  1024  41  In Mass-Production  1.8 
UPD78F0513AGA-GAM-AX
20  32  Flash  1024  41  In Mass-Production  1.8 
UPD78F0513AGBA2-GAF-G
20  32  Flash  1024  37  In Mass-Production  2.7 
UPD78F0513AGBA-GAF-G
20  32  Flash  1024  37  In Mass-Production  1.8 
UPD78F0513AGB-GAF-AX
20  32  Flash  1024  37  In Mass-Production  1.8 
UPD78F0513AMCA2-GAA-G
20  32  Flash  1024  31  In Mass-Production  2.7 
UPD78F0513AMCA-GAA-G
20  32  Flash  1024  31  In Mass-Production  1.8 
UPD78F0513AMC-GAA-AX
20  32  Flash  1024  31  In Mass-Production  1.8 
UPD78F0513DAGB-GAF-AX
20  32  Flash  1024  37  In Mass-Production  1.8 
UPD78F0513DAMC-GAA-AX
20  32  Flash  1024  31  In Mass-Production  1.8 
UPD78F0514AGAA2-GAM-G
20  48  Flash  2048  41  In Mass-Production  2.7 
UPD78F0514AGAA-GAM-G
20  48  Flash  2048  41  In Mass-Production  1.8 
UPD78F0514AGA-GAM-AX
20  48  Flash  2048  41  In Mass-Production  1.8 
UPD78F0515AGAA2-GAM-G
20  60  Flash  3072  41  In Mass-Production  2.7 
UPD78F0515AGAA-GAM-G
20  60  Flash  3072  41  In Mass-Production  1.8 
UPD78F0515AGA-GAM-AX
20  60  Flash  3072  41  In Mass-Production  1.8 
UPD78F0515DAGA-GAM-AX
20  60  Flash  3072  41  In Mass-Production  1.8 
UPD78F0516AGAA2-GAM-G
20  96  Flash  5120  41  In Mass-Production  2.7 
UPD78F0516AGAA-GAM-G
20  96  Flash  5120  41  In Mass-Production  1.8 
UPD78F0517AGAA2-GAM-G
20  128  Flash  7168  41  In Mass-Production  2.7 
UPD78F0517AGAA-GAM-G
20  128  Flash  7168  41  In Mass-Production  1.8 
UPD78F0517DAGA-GAM-AX
20  128  Flash  7168  41  In Mass-Production  1.8