Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following content of the page corresponds to the old NEC Electronics product.

The default parameters are shown in the results table below. Click on Show Parameter Selection to modify the selection of displayed parameters. Use the filters in the table to reduce the number of results.

Show Parameter Selection Help

Select All / Unselect All

  •  

Select All / Unselect All

Select All / Unselect All

  •  
  •  
  •  

Select All / Unselect All

  •  
  •  
  •  
  •  

Select All / Unselect All

  •  

Matching devices: 1851
Export to: PDF file Excel file
  CPU + Memory Others
 
 
 
 
 
 
 
 
 
                   
Device Max. frequency (MHz) Memory size (kByte) Memory type RAM size (Byte) Subseries Status T max. (°C) VDD min. (Volt) Pin count
Filter by ordercode
 






UPD179322GB-8ET-A
Mask  268  UPD17932x  In Mass-Production  85  1.8  52 
UPD179324GB-8ET-A
Mask  268  UPD17932x  In Mass-Production  85  1.8  52 
UPD179326GB-8ET-A
16  Mask  524  UPD17932x  In Mass-Production  85  1.8  52 
UPD179327GB-8ET-A
24  Mask  524  UPD17932x  In Mass-Production  85  1.8  52 
UPD179F110MC-CAB-AX
Flash  512  UPD179F12x  In Mass-Production  85  1.8  30 
UPD179F111MC-CAB-AX
Flash  512  UPD179F12x  In Mass-Production  85  1.8  30 
UPD179F112MC-CAB-AX
16  Flash  768  UPD179F12x  In Mass-Production  85  1.8  30 
UPD179F113MC-CAB-AX
24  Flash  1024  UPD179F12x  In Mass-Production  85  1.8  30 
UPD179F114MC-CAB-AX
32  Flash  1024  UPD179F12x  In Mass-Production  85  1.8  30 
UPD179F122MC-GAA-AX
16  Flash  768  UPD179F12x  In Mass-Production  85  1.8  38 
Results per page: