Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Product Lineup


8-bit

Purpose / Function All Flash®Flash/Mask ROM Products
General Purpose
LCD Control
Motor Control/ Lighting Control
USB Interface -
Digital AV -
Meter
Remote Control
Car dashboard control -
Car Body Control

16-bit

Purpose / Function All Flash®
General Purpose
LCD Control
Motor Control
USB Interface
IO-Link
RF
Digital AV
Car Body Control

32-bit

Purpose / Function All Flash®Flash/Mask ROM ProductsFlash/mask ROM/ROMless products
General Purpose -
CAN Interface -
Motor Control - -
USB Interface - -
Ethernet - -
Meter - -
High-end General Purpose - -

Click here for information about legacy products



Sample and Purchase Inquiries