QDR™ II SRAM / QDR™ II+ SRAM
QDR is an SRAM that is equipped with a data input pin and a data output pin separately, while a standard SRAM has a common pin for data input and output. QDR runs data input and output at double data rate (DDR), enabling ultra-high-speed operation through simultaneous data reading and writing. It gives the highest performance when reading and writing data alternately.
QDR II+ SRAM is SRAM that develops the specification of QDR II SRAM, and improves the performance in addition.
This memory is ideal for use in next-generation high-performance network switches, routers, etc.
User's manual / How to Use QDR™ II SRAMs , DDR II SRAMs (439KB)
Product List
QDR II SRAM

|
Density
|
Organization (words x bits)
|
Burst Length
|
Part Number
|
Remark (xx = bit)
|
72M
|
8M x 9 4M x 18 2M x 36
|
2
|
|
(xx = 09, 18, 36)
|
|
4
|
|
36M
|
4M x 8 4M x 9 2M x 18 1M x 36
|
2
|
|
(xx = 08, 09, 18, 36)
|
|
4
|
|
18M
|
2M x 8 2M x 9 1M x 18 512K x 36
|
2
|
|
|
4
|
|
|
QDR II+ SRAM

|
Density
|
Organization ( word × bit )
|
Burst Length
|
Read latency
|
Part Number
|
Remark (xx = bit)
|
72M
|
8M x 9 4M x 18 2M x 36
|
4
|
2.0
|
|
(xx = 09, 18, 36)
|
|
2.5
|
|
|
Features
- High-speed data transfer is achieved.
- -QDR II SRAM,data transfer rate of up to 36Gbps (250MHz, 36 I/O)
- -QDR II+ SRAM,data transfer rate of up to 64.8Gbps (450MHz, 36 I/O)
- PLL circuit is installed.
- -Wide data valid period facilitating system design.
Inquiry Concerning Memory