Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

DDR II SRAM / DDR II+ SRAM


This is a DDR (Double Data Rate) type SRAM that enables data to be read or written twice every clock. This product realizes a much higher transfer rate than conventional synchronous SRAM products. Adoption of BGA package is contributing to the reduction of SRAM mouniing area.
DDR II+ SRAM is SRAM that develops the specification of DDR II SRAM, and improves the performance in addition.
DDR II SRAM / DDR II+ SRAM is ideal for continuous read/write applications such as those used in the look-up tables of network switches and routers.

pdf User's manual / How to Use QDR™ II SRAMs , DDR II SRAMs (439KB)


Product List

Density Organization
(words x bits)
Burst
Length
Part Number
(Common I/O)
Part Number
(Separate I/O)
Remark
(xx = bit)
72M
Details
8M x 9
4M x 18
2M x 36
2 (xx = 09, 18, 36)
4 --
36M
Details
4M x 8
4M x 9
2M x 18
1M x 36
2
4 --
18M
Details
2M x 8
2M x 9
1M x 18
512K x 36
2 (xx = 08, 09, 18, 36)
4 --

DDR II+ SRAM


Density Organization
( word × bit )
Burst
Length
Read latency Part Number
(Common I/O)
Part Number
(Separate I/O)
Remark
(xx = bit)
72M
Details
8M x 9
4M x 18
2M x 36
2 2.0 - (xx = 09, 18, 36)
2.5



Features

  • DDR II SRAM,data I/O at 500MHz with an external input clock of 250MHz
  • DDR II+ SRAM,data I/O at 900MHz with an external input clock of 450MHz
  • PLL circuit is installed
    • -Wide data valid window facilitating system design
  • Separate I/O type also available


Inquiry Concerning Memory