Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


Please note that the search results include information for products that are not under mass production.

Features & Performance

Features

  • USB2.0 specification
  • Data transfer rate when connected to a USB2.0 standard device: 480Mbps
  • Supports connection to existing USB1.x devices
  • Supports up to five downstream ports

Performance

  • When operating with USB2.0 standard, 40 times the transfer speed of USB1.x
  • standard.
Product Status Partially mass production
Applications Any PC with a PCI interface
Recommended Soldering Conditions Click here

Order Information

Order Code Status Expected date of Mass Expected date of Discon Alternative / Order Code Package / Software Form / Standard Rating
UPD720101F1-EA8 Discontinued - 2009-10 - 144-P-FBGA
(12x12)
UPD720101F1-EA8-A Mass production - 2011-04 to be phased out - 144-P-FBGA
(12x12)
UPD720101F1-EA8-E2-A Mass production - 2011-04 to be phased out - 144-P-FBGA
(12x12)
UPD720101GJ-UEN Discontinued - 2009-10 - 144-P-LQFP
(fine pitch)
(20x20)
UPD720101GJ-UEN-A Mass production - - - 144-P-LQFP
(fine pitch)
(20x20)
UPD720101GJ-UEN-E2-A Mass production - - - 144-P-LQFP
(fine pitch)
(20x20)