Multifunction printers incorporate a copier, printer, image scanner, and fax machine. Multifunction printers are required to have higher resolution, operate at higher speeds, and consume less power due to the current trends of using color and networking devices.
Our CB-90M cell-based IC meets these needs. The CB-90M consumes the least power of all the 90 nm process cell-based ICs, lowering environment impact.
It also features an A/D converter with a proven track record, a PLL, and DDR2, PCI Express, SATA, Ethernet, and USB interfaces to improve the functionality of your products. We also provide an extensive lineup of microcontrollers and operational amplifiers.