Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

On-Board Power Supplies for Communications Devices



Roadmap and Circuit Diagram

Figure1: Roadmap and Circuit Diagram
Figure1: Roadmap and Circuit Diagram


MOSFET

MOSFET

Polarity Configuration Product Name PKG VDSS
(V)
VGSS
(V)
ID(DC)
(A)
Ron Max(mohm) QG(nC)
typ
VGS=4.5V VGS=10V
Nch Single μPA1744TP HSOP8 100 ±20 ±10 - 30 63
μPA1740TP HSOP8 200 ±30 ±7.0 - 440 12
2SK3634 TO-252 - - ±6.0 - 600 9
2SK3635 TO-252 - - ±8.0 - 430 12
2SK3712 TO-252 250 ±30 ±9.0 - 580 14
μPA1741TP HSOP8 - - ±5.0 - 790 11
μPA1742TP HSOP8 - - ±7.0 - 550 14
μPA1743TP HSOP8 - - ±8.0 - 450 17


SW Power-Supply ICs

Part
Number
Input
Voltage
Range
(V)
A.M.R. Package Oscillation
Frequency
(kHz)
Output Circuit Operation Mode Remarks
Output
Current(mA)
Total Power
Dissipation(W)
μPC494 7 to 40 250 0.78  *1 16 pin SOP
(375mil)
1 to 300 Push-pull / Single selectable General purpose
0.65  *1 16 pin SOP
(300mil)
μPC1094 11to 24 1200(peak) 0.55 14 pin SOP 50 to 500 Totem pole circuit configuration Single mode AC-DC primary control
μPC1099 11.5 to 24 1200(peak) 0.694 16 pin SOP 50 to 500 Totem pole circuit configuration Single mode AC-DC primary control
μPC1100 3.6 to 40 25 0.694 16 pin SOP 1 to 500 2 outputs (synchronous control possible) If one output is shorted, both outputs will be turned off DC-DC converter
μPC1150 3.6 to 40 25 0.694 16 pin SOP 1 to 500 2 outputs (synchronous control possible) If one output is shorted, only the output will be turned off DC-DC converter
μPC1905 12 to 30 1200(peak) 0.694 16 pin SOP 50 to 500 Totem pole circuit configuration Single mode AC-DC primary control
μPC1933 2.5 to 20 20 0.48 16 pin SOP 20 to 800 Open drain 1output DC-DC converter
μPC1934 2.5 to 20 20 0.417 16 pin SSOP 20 to 1000 Open drain 2 outputs DC-DC converter
0.4 16 pin TSSOP
μPC1935 2.5 to 20 20 0.4 16 pin TSSOP 20 to 800 Open drain 3 outputs DC-DC converter
μPC1909 7 to 24 1200(peak) 1 16 pin DIP 50 to 500 Totem pole circuit configuration
Q,/Q outputs
AC-DC primary control,
ZCS*2
0.694 16 pin SOP
*1: With 25cm2 X 1.6mm glass epoxy substrate
*2: It is necessary to obtain license from Vicor Corporation before using the µPC1909 in an active-clamp type circuit


Shunt Regulators

Part Number Output Current(A) Reference Voltage(V) Tolerance(%) Output Voltage Range(V) A.M.R. Package Remarks
Input Voltage (V) Total Power Dissipation(W)
μPC1093 0.15 2.495 +/- 2 2.5 to 36 37 0.48 8 pin SOP -
0.7 TO-92
2 *1 SC-62 *3
0.51 *2 SC-74A
μPC1943 0.05 1.26 +/- 2.6 1.26 to 24 25 1.6 *1 SC-62 *3 Low voltage
μPC1944 0.05 1.26 +/- 2.6 1.26 to 24 25 0.56 TO-92 Low voltage
0.385 8 pin SOP
1.6 *1 SC-62 *3
μPC1945 0.015 1.26 +/- 2 1.26 to 5 6 0.09 SC-74A Low voltage
*1: With 16cm2 X 0.7mm ceramic substrate
*2: With 75cm2 X 0.7mm ceramic substrate
*3: Similar SOT-89


Introduction to Key Devices