Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Desktop PCs


NEC Electronics offers a variety of small, low on-resistance Power MOSFETs mounted on motherboards. Lower on-resistance and a smaller gate electric charge than conventional products has been achieved by adopting the 0.25 µm process "UMOS4". Mounted on small packages TO-251 and TO-252, the Power MOSFETs are suitable for CPU power supplies on motherboards.
ESD measures are becoming indispensable in the desktop and PC area, where the trend for high-clock CPUs and high-speed interfaces is accelerating every year. NEC Electronics offers the NSDA and NNCD series as ESD protective devices. The NSDA series is suitable for use in high-speed interfaces, and its low terminal capacitance gives ESD protection without affecting high-speed data transfer. The NNCD series that employs a flat lead package is suitable for ESD protection for small devices that require high-density mounting. The maximum height of the package is 0.5 mm. Mounting area can be reduced by 50% for two pins and by 38% for five pins (our super small-sized mold ratio).



Roadmap and Circuit Diagram

Figure1: Roadmap and Circuit Diagram
Figure1: Roadmap and Circuit Diagram


Power MOSFET

Power MOSFET
Power MOSFET

Type No. Config MOSFET
VD
SS
[V]
VG
SS
[V]
ID
(DC)
[A]
PT
(W)
Tc=25°
Ron1
(mohm)
typ
/max
at 10V
Ron2
(mohm)
typ
/max
at 4.5V
Ciss
(pF)
typ
QG
(nC)
typ
2SK3573 TO-220
TO=263
20 ±20 ±83 105 2.9/4.0 3.8/6.0 4000 68
2SK3572 20 ±20 ±80 52 4.4/5.7 7.4/9.9 1700 32
2SK3571 20 ±20 ±48 40 7/9 10/16 1100 21
2SK3570 20 ±20 ±48 29 8.2/12 12.3/22 930 23
2SK3295 20 ±20 ±35 35 13/18 21/27 720 16
2SK3575 30 ±20 ±83 105 3.3/4.5 4.3/6.4 3700 70
2SK3574 30 ±20 ±48 29 10.1/13.5 15/24 940 22
2SK3659 Iso.TO-220 20 ±20 ±65 25 4.6/5.7 7.1/9.9 1700 32
2SK3991 TO-251
TO=252
2025 ±20 ±30 21 10.3/13 17.4/30.2* 830 17
2SK3992 25 ±20 ±64 38 3.4/4.8 5.9/10.2* 2900 56
2SK3993 25 ±20 ±64 40 2.7/3.8 4.1/7.8* 4770 88
2SK3918 25 ±20 ±48 29 5.9/7.5 11.1/22.2* 1300 28
2SK3919 25 ±20 ±64 36 4.5/5.6 6.8/13.7* 2050 42
2SK3507 TO=252 30 ±16 ±22 20 28/45 46/76 360 8.5
2SK3638 TO-252 20 ±20 ±64 36 6.8/8.5 10/15 1100 22
2SK3639 20 ±20 ±64 40 4.4/5.5 5.8/8.5 2400 45
2SK3640 30 ±16 ±64 20 15/21 24/40 570 14.0
2SK3641 30 ±20 ±64 29 11/14 17/25 930 22
2SK3642 30 ±20 ±64 36 7.6/9.5 10.8/16 1100 23
2SK3643 30 ±20 ±64 40 4.7/6 6.3/9 2400 48


Surge Absorber Devices for ESD (electro-static discharge) Protection

Part number NSAD500F NSAD500S NSAD500H
Elements 2 diodes
2 diodes
2 diodes
2 diodes
4 diodes
4 diodes
Package SC-59 SC-70 SC-88A

Maximum Rating (TA=25℃)
Item Symbol Rrating Unit Remark
Power dissipation P 200 (S-type:150) mW total
Junction temperature Tj 150 °C -
Strage temperature Tstg -55~ +150 °C -

Electrical Characteristics (TA=25℃ (A to K1, K2, K3, K4))
Break over
Voltage
VBO (V)
Capacitance
Ct (pF)
Reverse Current
IF (uA)
ESD [*1]
(kV)
<reference>
Forward
Break over
Voltage
Min TYP TYP Condition MAX VF(V) MIN Condition
5.3 8 3.5 VR=0V
f=1MHz
0.1 3.0 8 C=150pF
R=330Ω
Contact
discharge
10V TYP
[*1] Biased upon with IEC 61000-4-2.


Noise Clipping Diodes (NNCD) for ESD Protection

Guarantee an ESD withstand capability of not less than 15 kV and feature low terminal capacitance that allows protection of high-speed signal lines.

Type Surface Mounting Type
Allowable loss 200mW
ESD withstand
capability
8kVmin 30kVmin
Capacity 10pFtyp 20pFtyp
Series NNCD[ ]LG NNCD[ ]LH NNCD[ ]RL NNCD[ ]MF NNCD[ ]MG
Breakdown voltage 5.6V NNCD5.6LG NNCD5.6LH - - NNCD5.6MG
6.2V NNCD6.2LG NNCD6.2LH - NNCD6.2MF NNCD6.2MG
6.8V NNCD6.8RG NNCD6.8RH NNCD6.8RL - NNCD6.8MG
Package SC-74A
(Quad)
SC-88A
(Quad)
5pin×SOF
(Quad)
SC-59
(Dual)
SC-74A
(Quad)
SC-74A(Quad)
Size: SC-74A(Quad)
SC-88A(Quad)
Size: SC-88A(Quad)
5pin X SOF(Quad)
Size: 5pin×SOF(Quad)
SC-59(Dual)
Size: SC-59(Dual)
SC-74A(Quad)
Size: SC-74A(Quad)


Applications

USB2.0[480Mbps] IEEE1394a[400Mbps]
USB2.0[480Mbps] IEEE1394a[400Mbps]
Specifications of input data
Cin=CDr+Ct<10pF
Voltage
Low level=-50mV
High level=+600mV
Specifications of input data
Cin=4pF(max)
Voltage
Low level=0 to 0.7V
High level=2.4V to Vcc+10%


Introduction to Key Devices