Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics


Warm-water bidet toilet seats


In addition to basic features such as cleansing and drying using a nozzle and heating up the seat, warm-water bidet toilet seats offer an increasing range of features such as deodorizing, automatic lifting and lowering of the toilet lid and seat, and play back of camouflaging sounds and music.

At the same time,they are also required to be more energy-efficient and compact.

Our ultra-low-power-consuming microcontrollers that incorporate a wealth of peripheral functions meet these needs perfectly.

We also provide an extensive lineup of motor drivers, operational amplifiers, and photocouplers.

Warm-water bidet toilet seats



Functional block diagram of Warm-water bidet toilet seats

Functional block diagram of Warm-water bidet toilet seats


Recommended device

Microcontroller for controlling warm-water bidet toilet seats


Product Name/Alias Features
78K0R/Kx3-L(80 or 100 pins) 16-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; high-end CPU core, ultra-low power consumption
78K0/Kx2 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption, 30 to 80 pins
78K0/Kx2-L 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit, on-chip oscillator, and operational amplifier; ultra-low power consumption, 16 to 48 pins


Microcontroller for sound playback


Product Name/Alias Features
78K0R/Kx3 16-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; high-end CPU core, 64 to 144 pins
78K0/Kx2 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption, 30 to 80 pins


Microcontroller for remote control


Product Name/Alias Features
78K0R/Lx3 16-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a segment LCD, reset circuit, and oscillator; low power consumption, high-end CPU core, 80 to 128 pins
78K0/Lx3 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a segment LCD, reset circuit, and oscillator; low power consumption, 48 to 80 pins


Motor driver for controlling warm-water bidet toilet seats (forward/reverse rotation)


Product Name/Alias Features
µPA2794GR,
µPA2791GR
N-Pch + N-ch complementary power MOSFET, low on-resistance


Motor driver for controlling warm-water bidet toilet seats


Product Name/Alias Features
2SK2159,N0301N,
µPA2756GR,µPA1763G
VDSS = 30 to 60V, ID = 2 to 5A, SC-62, PowerSOP8, SOT23F, N-ch MOSFET


Power supply for controlling warm-water bidet toilet seats


Product Name/Alias Features
µPC7805AHF 5V/1A output 3-pin regulator


Photocoupler


Product Name/Alias Features
PS25xx,PS27xx,PS28xx Transistor output


Operational amplifier for sound playback


Product Name/Alias Features
µPC358G2,
µPC358GR-9LG
Single-power-supply operational amplifier, 8 pins