Microcontroller for indoor unit and remote control

|
Product Name/Alias
|
Features
|
|
78K0R/Ix3
|
16-bit All Flash microcontroller: one-channel 3-phase motor control timer, 20 MHz operation, 30 to 64 pins
|
|
78K0R/Kx3
|
16-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; high-performance CPU core, 64 to 144 pins
|
|
78K0/Kx2
|
8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; 20 MHz operation, low power consumption, 30 to 80 pins
|
|
78K0/Lx3
|
8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a segment LCD, reset circuit, and oscillator; low power consumption, 48 to 80 pins
|
|