Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
The following page content corresponds to the products formerly marketed by NEC Electronics
Induction cookers
Induction cookers are looking to replace traditional gas cooktops due to their many safety features.
Warm-water bidet toilet seats
In addition to basic features, warm-water bidet toilet seats offer an increasing range of features.
Washers and dryers
Demand is also increasing for support of heat-pump-type drying functions
Compact battery chargers for home use
Our 8-bit microcontrollers are available in compact packages with as few as 10 pins, making them ideal for these applications.
Constant-speed air conditioners
Our microcontrollers and single-package MOSFETs supporting H-bridge driving are excellent for improving both coefficient of performance and cost performance.
Inverter-controlled air conditioners
Our microcontrollers for inverter control are suitable for meeting such needs.