Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics


Blood pressure monitors


Blood pressure monitors have become widely used in households due to the growing health trend.

Blood pressure monitors are required to be compact and highly accurate and have a long battery life to facilitate measurement.

Our 8-bit microcontrollers with an LCD function meet these needs.

Blood pressure monitors



Functional block diagram of Blood pressure monitors

Functional block diagram of Blood pressure monitors


Recommended device

Microcontroller


Product Name/Alias Features
78K0/Lx3 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a segment LCD, reset circuit, and oscillator; low power consumption, 48 to 80 pins



Related link