Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics


Scales, body composition monitors


Scales, body composition monitors have become common in household items due to the growing health trend.

These scales can be used to measure not only weight, but also items related to body composition, such as the percentage of body fat and skeletal muscle, the basal metabolism, and the body age. Scales, body composition monitors are evolving and required to be highly accurate and have a long battery life.

Our 8-bit microcontrollers with an LCD function meet these needs. We also provide an extensive lineup of operational amplifiers.

Scales, body composition monitors



Functional block diagram of Scales, body composition monitors

Functional block diagram of Scales, body composition monitors


Recommended device

Microcontroller


Product Name/Alias Features
78K0/Lx3 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a segment LCD, reset circuit, and oscillator; low power consumption, 48 to 80 pins


Operational amplifier


Product Name/Alias Features
µPC324 Quad low-power single-power-supply operational amplifier, 14-pin TSSOP package



Related link